Engineered Materials

From engine mounts to vibration isolation to advanced sealing technologies, Parker supports critical aircraft interfaces that influence durability, maintenance and performance throughout the aircraft lifecycle.

Under-Wing Engine Mounts

Improved safety, lower airframe loads, reduced vibration transmission, easier certification and longer service life. Parker's safety‑critical engine‑attachment systems for turbofan, open‑rotor and turboprop engines—underwing and side‑mount—provide robust mounts, controlled relative motion, vibration isolation and redundant load paths, engineered and tested for certification and in‑service maintenance. View Product

Equipment & Interior Isolators

Reduced vibration transmission, lower maintenance, improved crew comfort and extended equipment life. Parker's anti‑vibration mounts provide simple, reliable, cost‑effective isolation of vibration and shock, accommodate motion, reduce structure‑borne noise and use durable, tested materials for airworthiness and field reliability. View Product

Auxiliary Power Unit Mounts

Improved safety, secure system retention, reduced vibration and lower acoustic impact. Parker's APU mounts provide high‑performance vibration and noise attenuation, meet critical safety and retention requirements, and accommodate small (<250 lb) and large (>250 lb) APUs in bed‑ or suspension‑mounted configurations. View Product

Dynamic & Aerodynamic Seals

Reduced contamination, preserved structural integrity, lower maintenance and optimized aerodynamic performance. Parker's aerodynamic seals separate landing gear bays, wings, engines, nacelles, windows and doors with flexible yet structurally robust designs that minimize contamination, maintain sealing under load, resist environmental exposure and simplify installation. View Product

Extruded Seals

Mission‑critical sealing reliability, longer service life, less maintenance and standards compliance in extreme environments. Parker's OES custom extruded and spliced seals in complex geometries and specialty materials are engineered for aircraft, military and space conditions and meet UL, ASTM, military, FDA and NSF standards. View Product