Fluid Conveyance

Parker's hydraulics and precision controls provide responsive blade control, rugged durability and lower downtime—optimizing dozer grading performance and lifecycle cost.

Hydraulic Hoses

End users and OEMs benefit from greater high‑pressure reliability, easier routing in tight spaces, and reduced installation time and system weight—improving uptime and lowering total cost of ownership. Parker’s 787 hose delivers these advantages with a 5,000 PSI continuous working pressure, lightweight construction, superior flexibility for tight bends, and durable materials for long service life. View Product

Couplings

Maintenance and service teams reduce fluid loss, contamination risk, and service time—improving cleanliness and equipment uptime. Parker’s non‑spill flush‑face couplers deliver this by preventing spillage and air ingress during connection and disconnection, providing secure low‑leak mating, durable construction, and easy, reliable operation in the field. View Product

Tube Fittings

System designers and OEMs gain compact, reliable connections, easier assembly, and broad application flexibility—reducing installation time and supporting high‑temperature, high‑pressure systems. Parker’s Triple‑Lok® 37° Flare JIC fittings and adapters meet SAE J514 and ISO 8434‑2 standards, offer the industry’s widest range of port ends, and feature a small metal‑to‑metal seal area for a compact design, low assembly torque, and robust temperature and pressure capability. View Product