Fluid Conveyance

Reliable operation depends on moving fluids where they are needed under demanding conditions. Parker supports ground platforms with conveyance technologies designed for durability, serviceability and long-term performance.

QuickFit Oil Change Systems

Military vehicle OEMs and maintenance units gain faster mission reconfiguration, quicker repairs, reduced crew exposure, and a smaller logistics footprint. Parker's QuickFit delivers this with a modular, tool‑free quick‑coupling system engineered for rugged field use—offering low‑spill, secure, contamination‑controlled connections, standardized interfaces, full traceability, and military‑fluid/PPE compatibility. View Product

Hydraulic Hoses

Program managers and fleet maintainers gain reduced logistics complexity, faster repairs, and higher mission readiness through leak‑resistant, quickly serviceable hydraulic lines. Parker’s GlobalCore supplies factory‑assembled, performance‑tested hose assemblies with common fittings, serialized traceability, a single global part set, military‑grade documentation, and coordinated worldwide stocking and aftermarket support. View Product

Thermoplastic Hoses

Ground support manufacturers and maintainers gain lighter, easier‑to‑route hydraulic lines with lower weight, reduced maintenance, and improved cold‑weather and corrosion performance. Parker delivers this with OEM‑qualified thermoplastic hoses—factory‑assembled, low‑permeation, abrasion‑resistant assemblies with superior cold‑flex, full traceability, global availability, and proven compatibility with military fluids and fittings. View Product

Tube Fittings

System integrators and maintenance teams benefit from leak‑free, reusable connections that reduce installation errors and lower total lifecycle costs. Parker’s Seal‑Lok ORFS fittings provide zero‑clearance connections with over‑torque and vibration resistance for durable, reusable hydraulic joints. The Trap‑Seal accessory prevents O‑ring fall‑out and pinch during assembly, eliminating a common source of leaks and improving first‑time installation yield. View Product