Motion & Control

Parker’s motion and control, filtration and fluid conveyance help boost jumbo drill reliability, accuracy and uptime in harsh underground environments.

Control Valves

Mine OEMs and operators gain robust, precise control, reduced downtime, and lower lifecycle costs in extreme mining conditions. Parker’s L90/LS series delivers this with heavy‑duty, modular directional valves engineered for high pressure and continuous duty—featuring rugged spools and seals, sectional construction, high flow capacity, optional proportional/electro‑hydraulic control, and service‑friendly design to minimize leaks and speed repairs. View Product

Helical Hydraulic Rotary Actuators

The Helac L30 Series is a heavy duty helical hydraulic rotary actuator that is suitable for harsh environments. Designed for applications that require high bearing capacity, the L30 Series features foot or flange output with 180° or 360° rotation. View Product

Cylinders

Maintenance teams and equipment owners gain extended cycle life, less downtime, and lower lifecycle costs. Parker’s Series RDH heavy‑duty roundline hydraulic cylinders deliver this through industrial‑grade construction, exceptional durability for very high cycle counts, and field‑repairable design for easy service and rebuilds. View Product