Fluid Conveyance

Parker’s filtration, fluid conveyance, pneumatics and thermal and power management optimize combines, improving throughput, reliability, fuel efficiency and uptime.

Tube Fittings

System designers and OEMs gain compact, reliable connections, easier assembly, and broad application flexibility—reducing installation time and supporting high‑temperature, high‑pressure systems. Parker’s Triple‑Lok® 37° Flare JIC fittings and adapters meet SAE J514 and ISO 8434‑2 standards, offer the industry’s widest range of port ends, and feature a small metal‑to‑metal seal area for a compact design, low assembly torque, and robust temperature and pressure capability. View Product

Nylon Tubing

Customers gain reliable, long‑lasting tubing that withstands high temperatures and harsh environments—reducing failures, maintenance, and downtime. Parker’s nylon plastic tubing is made from abrasion‑resistant, heat‑ and light‑stabilized nylon rated to 200°F, with low water absorption and broad chemical resistance. View Product

Couplers

Service teams and operators benefit from reduced fluid loss, cleaner connections, and faster, safer hookups—minimizing contamination and downtime. Parker’s non‑spill flush‑face couplers achieve this by preventing spillage and air ingress during connect/disconnect, providing secure, low‑leak mating and rugged, easy‑to‑operate construction for reliable field use. View Product

Hydraulic Hoses

End users and OEMs benefit from greater high‑pressure reliability, easier routing in tight spaces, and reduced installation time and system weight—improving uptime and lowering total cost of ownership. Parker’s 787 hose delivers these advantages with a 5,000 PSI continuous working pressure, lightweight construction, superior flexibility for tight bends, and durable materials for long service life View Product