Fluid Conveyance

Parker supports elemental analyzers with precision flow control, low‑dead‑volume components and leak‑tight connections, ensuring reliable gas delivery.

Miniature Proportional Valves

Elemental‑analyzer OEMs and labs achieve stable carrier/combustion flows, tighter baselines, improved detection limits, and repeatable calibrations while reducing drift and maintenance. Parker’s VSO LowPro miniature proportional valves deliver this with high‑resolution, fast‑response, low‑dead‑volume control, ultra‑low leakage, low power draw, chemically compatible wetted materials, factory testing, and easy analog/digital integration. View Product

Composite Push-to-Connect Fittings

Elemental‑analyzer OEMs and labs achieve lower carryover, improved detection limits, and more repeatable calibrations. Parker’s composite push‑to‑connect fittings deliver this with low‑dead‑volume, leak‑tight non‑metallic connections that minimize adsorption, particulates and carryover; lightweight, corrosion‑resistant, tool‑free designs enable compact routing and fast cleanroom assembly, and validated tubing compatibility, secure locking and lot traceability simplify integration, maintenance and qualification. View Product