Pneumatics

Increase uptime and fuel efficiency for Class 8 tractor trailers with Parker's durable drivelines, filtration, hydraulics, controls and global aftermarket support.

Round Body Cylinders

Engineers and operators benefit from durable, versatile actuation that supports diverse installations and minimizes downtime. Parker’s SR Series is a crimped, round‑body cylinder with a stainless‑steel tube and aluminum end caps, offered in multiple bore sizes and mounting configurations to fit a wide range of applications. View Product

Miniature Pressure Regulators

Technicians and system designers benefit from precise, reliable outlet pressure control that simplifies downstream system performance and reduces adjustment time. Parker's R34 mini pressure regulators deliver this with fast, accurate pressure reduction from supplied air to the desired outlet setpoint in a compact, service‑friendly package. View Product

Solenoid Valves

Plant operators and OEMs gain robust, reliable control in harsh environments, reducing downtime and maintenance needs. The Viking Xtreme is a harsh‑service inline valve available in solenoid and air‑piloted versions, with bar‑manifold options and mobile‑rated coils, engineered for salt‑spray and vibration resistance. View Product

Manual Valves

Operators and maintenance crews enjoy reliable manual control in harsh environments, improved ingress protection, and fewer failures. Parker's Viking Xtreme Manual Valve is a heavy‑duty industrial and mobile manual valve featuring a twist knob and stainless‑steel booted handles for enhanced sealing, and is engineered for salt‑spray and vibration resistance. View Product