Filtration & Air Preparation

Hospitals rely on Parker's precision components for reliable temperature and humidity control, improved indoor air quality and mission critical performance.

Extended Surface Rigid Cell Filters

Facility managers and maintenance teams get durable, low‑maintenance filtration that reduces service interruptions and lowers disposal costs. Parker's LoadTECH® filters deliver this with a crack‑resistant, corrosion‑proof HIPS frame; media resistant to tearing, moisture, and microbial growth; and fully incinerable construction. They are available in MERV 15/15A, 14, 11, and 8 per ASHRAE 52.2‑2017. View Product

HEPA Filters

Facility managers and contractors get HEPA‑level air cleanliness, longer service life, and lower maintenance and disposal costs. Parker's HEPA Filters are high‑capacity filters that handle up to 500 FPM airflow with 99.97%, 99.99%, and 99.999% efficiency at 0.3 µm, and their score‑fold pleat design increases media area while reducing handling damage for reliable performance. View Product