Fluid Conveyance

Rugged seals, hydraulics, filtration and fluid conveyance systems from Parker support onshore drilling uptime, efficiency and safety in harsh conditions.

BOP Hoses

Rig operators and safety teams reduce fire and leak risks, speed repairs, and boost uptime with rugged, high‑pressure hydraulic lines. Parker’s FA21/FA35 BOP hoses (3,000–5,000 psi) deliver this via flame‑resistant construction, abrasion/crush and pressure‑spike resistance, factory‑tested assemblies with documented traceability, and global support for rapid repair and spares management. View Product

Tube Fittings

System integrators and maintenance teams get leak‑free, reusable connections that reduce installation failures and lower lifecycle costs. Parker’s Seal‑Lok ORFS fittings deliver zero‑clearance, over‑torque and vibration resistance for durable hydraulic joints, and the Trap‑Seal accessory prevents O‑ring fall‑out and pinch during assembly to eliminate a common source of leaks. View Product

Hydraulic Hoses

Onshore rig operators and maintenance teams secure safer, continuous operation with fewer leaks, faster repairs, and simplified logistics. Parker’s GlobalCore hoses deliver this as factory‑assembled, performance‑tested, globally standardized assemblies with consistent crimp quality, serialized traceability, and coordinated worldwide stocking, offering abrasion/crush/pressure‑spike durability and rapid like‑for‑like replacements to reduce HSE risk, shorten repair turnaround, and cut SKU complexity. View Product