Motion & Control

Parker’s fluid conveyance, motion and control solutions, plus global aftermarket support, help maximize refuse truck uptime, cycle reliability and serviceability.

Controllers

Fleet operators and system integrators gain centralized, reliable control, faster commissioning, and reduced downtime in harsh environments. Parker’s rugged mobile controllers consolidate valves, pumps, lights, fans and hydraulic functions into a compact, weather‑proof unit with intuitive programming tools, robust CANbus communication, flexible mounting, and durable construction for easy integration and long‑term field use. View Product

Power Take Offs (PTOs)

Refuse fleet operators benefit from higher torque, easier installation for larger pumps, and reduced downtime—keeping trucks productive and reliable in tough conditions. The Parker Chelsea's 871L PTO delivers this with high torque ratings, an extended‑shaft design for increased pump clearance, rugged construction for long service life, and Parker Chelsea’s customization and support to minimize maintenance. View Product

Pumps

Refuse truck OEMs and fleet operators realize controllable, efficient hydraulic power that cuts engine load, heat, noise, and fuel while boosting uptime and lower lifecycle costs. Parker's pumps, including piston, gear, and vane deliver smooth proportional flow and speed efficiency in rugged mobile packages. View Product

Mobile Directional Control Valves

Fleet operators and OEMs realize fast, repeatable actuation for hoists, tailgates, packers and steering with lower heat and energy loss—improving uptime and simplifying field repairs. Parker’s VA/VG35 mobile directional valves deliver this with rugged, high‑pressure, high‑flow directional and proportional control in contamination‑tolerant, mobile‑rated packages and modular, serviceable sections with flexible spool and control options for easier design, integration and spare‑parts commonality. View Product

Helical Hydraulic Rotary Actuators

The Helac T Series Helical Hydraulic Rotary Actuator is ideal for applications where torque generation and higher cycle rates are the primary requirements, featuring splined output shafts with 200-220 degrees of rotation. View Product