Filtration & Air Preparation

Rugged seals, hydraulics, filtration and fluid conveyance systems from Parker support onshore drilling uptime, efficiency and safety in harsh conditions.

High Pressure Stainless Steel Filters

System owners achieve reliable high‑pressure filtration, fewer contamination failures, and longer component life. Parker’s EAPF iProtect® stainless‑steel inline filters deliver this with high‑quality media, robust stainless housings for marine, oil & gas, and process use, flow capacity up to 120 L/min, and pressure ratings to 690 bar in a serviceable inline design. View Product

Nitrogen Generators

Manufacturers gain increased productivity, sustainability, and profitability from a reliable on‑site nitrogen source. Parker’s advanced nitrogen gas generator delivers industry‑leading performance with high‑purity output, energy‑efficient operation, and modular, scalable designs for continuous, low‑maintenance service. View Product

Metal Screens & Sand Control Products

Operators and producers realize higher production rates, lower differential pressure, and longer component life from superior sand control. Parker’s sand‑control filtration tubes use premium sintered‑laminate mesh with 30–40% inflow open area (vs. 5–12% for wire‑wrap), delivering durable, flexible screening and enhanced particle retention for challenging well formations. View Product

Liquid Fuel Filtration

Fuel system operators and maintenance teams benefit from cleaner fuel, less downtime, and longer component life. The Parker's DVX Series filters deliver this with configurable filtration (particulate, water‑absorption, or coalescing), three size options to match flow requirements, and the ability to operate in parallel or duplex arrangements for higher capacity and redundancy. View Product