Thermal & Power Management

For cell tower base station equipment, Parker’s thermal and power management technologies help regulate heat and protect critical components to support reliable network uptime.

Thermally Conductive Gels

Discover which Parker Chomerics THERM-A-GAP™ GEL is best for your application. These single component dispensable thermal gap fillers require no curing and can be dispensed over a heat generating component for effective cooling. THERM-A-GAP GELs eliminate multiple thermal gap filler pad part sizes and their cross-linked gel structure provides superior long-term thermal stability and performance. View Product

Thermally Conductive Phase Change Materials

Parker Chomerics THERMFLOW® phase-change Thermal Interface Materials (TIMs) completely fill interfacial air gaps and voids. They also displace entrapped air between power dissipating electronic components. Phase-change materials are designed to maximize heat sink performance and improve component reliability. View Product

Thermally Conductive Pads

Parker Chomerics THERM-A-GAP™ gap filler pads are a family of low soft, thermally conductive silicone and non-silicone elastomers for applications where heat must be conducted over a large and variant gap between a semiconductor component and a heat dissipating surface. View Product