Motion & Control

Parker supports global customers with integrated rig equipment for remote ocean applications, delivering long-life performance, reliability and safety.

Bladder Accumulators

Designers and operators secure smoother system operation, reduced peak pump loads, reliable auxiliary power, and effective shock absorption—improving uptime and lowering lifecycle costs. Parker’s bladder accumulators deliver this with high density fluid energy storage, rapid response shock damping, configurable sizing and pressure ratings, and robust, serviceable construction for easy system integration. View Product

Bent Axis Motors

Offshore rig OEMs and operators secure reliable high‑torque hydraulic drives that extend uptime and simplify sustainment in corrosive, high‑shock environments. Parker’s Bent‑Axis pumps and motors deliver this with high power density and efficiency, a wide displacement range for smooth low‑speed torque, marine‑grade materials, contamination‑tolerant modular construction, and field‑serviceable components—reducing heat, fuel use, hydraulic footprint, and downtime. View Product

Pumps & Motors

Engineers and operators gain scalable power, precise control, and flexible integration to optimize machine performance and reduce downtime. Parker’s hydraulic motor line — Bent‑axis, brake, gear, gerotor, hydrostatic transmission, radial‑piston, and vane motors — delivers up to 8,850+ in‑lb torque and speeds to 15,000 rpm, with a full range of sizes, mounting options, and fixed or variable displacement choices for tailored system design. View Product

Subsea Cylinders

Rig OEMs and operators gain mission‑critical reliability, faster repairs, and lower downtime in corrosive, high‑shock offshore environments. Parker’s custom hydraulic cylinders deliver this with purpose‑built, high‑pressure, fatigue‑rated actuation, tailored bore/stroke/mounting, subsea‑grade NACE/API materials and coatings, integrated feedback and fail‑safe options, field‑serviceable designs, factory testing, and full material traceability to simplify integration and shorten MTTR. View Product