Sealing & Shielding

Enhancing guest comfort and operational efficiency, Parker's HVAC solutions deliver dependable, energy‑efficient climate control and superior air quality for hotels.

Ethylene Propylene Rubber O-Rings

Building owners and service teams benefit from longer seal life, fewer failures, and lower maintenance in HVAC and heating systems. Parker’s EPDM compounds deliver this with excellent compression set, resistance to condensates, water and acids, and temperature ratings to 150°C (180°C in water/steam) for durable, long‑life sealing. View Product

Polychloroprene Rubber O-Rings

For hotel HVAC systems, Parker's Praedifa C0557 polychloroprene (70 Shore A) O‑rings provide refrigerant‑rated, ozone‑ and oil‑resistant sealing with the elasticity to withstand repeated thermal and pressure cycling typical of guestroom units, rooftop chillers and central plant equipment. The balanced hardness reduces leak risk and refrigerant loss, lowers service calls and downtime, preserves guest comfort and HVAC energy efficiency, and simplifies maintenance and traceability for facilities teams. View Product