Fluid Conveyance

Parker’s filtration, fluid conveyance, pneumatics and motion and control solutions enable tractor attachments, boosting productivity, fuel efficiency, reliability and serviceability.

Tube Fittings

System designers and OEMs gain compact, reliable connections, easier assembly, and broad application flexibility—reducing installation time and supporting high‑temperature, high‑pressure systems. Parker’s Triple‑Lok® 37° Flare JIC fittings and adapters meet SAE J514 and ISO 8434‑2 standards, offer the industry’s widest range of port ends, and feature a small metal‑to‑metal seal area for a compact design, low assembly torque, and robust temperature and pressure capability. View Product

Check Valves

Customers, OEM clients and system integrators gain protection from reverse flow and pressure spikes, resulting in fewer failures, less downtime, and lower maintenance costs. Parker’s inline check valves deliver this by providing dependable one‑way flow control with low leakage, fast response, compact inline form factors, robust pressure/material ratings, and easy installation for hydraulic systems. View Product

Couplers

Maintenance crews and operators gain faster servicing, less downtime, and safer live connections—enabling maintenance or equipment swaps without depressurizing the system. Parker's Pioneer’s 8450 Series makes this possible with a unique valve design that allows connection while the coupler or nipple (or both) remain under pressure, providing reliable sealing, minimal fluid loss, and durable construction for demanding applications. View Product

Hydraulic Hoses

End users and OEMs benefit from greater high‑pressure reliability, easier routing in tight spaces, and reduced installation time and system weight—improving uptime and lowering total cost of ownership. Parker’s 787 hose delivers these advantages with a 5,000 PSI continuous working pressure, lightweight construction, superior flexibility for tight bends, and durable materials for long service life. View Product