Motion & Control

Parker’s motion and control, filtration and fluid conveyance for continuous miners help improve uptime, reduce contamination failures, lower maintenance and enhance safety.

Gear Pumps

Equipment designers and operators gain scalable power, flexible system integration, and improved machine efficiency with longer service life. Parker offers a full range of high‑ and low‑speed pumps and motors—delivering up to 15,000 in‑lb torque and 0.5–13,000 rpm—in gear, gerotor, vane, and piston configurations, with fixed and variable displacement options, high efficiency, wear compensation, and robust durability. View Product

Pumps

Mine fleets and OEMs achieve higher uptime, lower maintenance, and reduced lifecycle costs in harsh mining environments. Parker’s P2 and P3 series pumps deliver compact, efficient hydraulic power engineered for continuous heavy‑duty cycles with robust sealing, thermal stability, abrasion and shock resistance, flexible mounting, and modular, service‑friendly design for easy integration and fast field repairs. View Product

Displays

Field crews and fleet operators gain clearer situational awareness, faster operator response, and fewer control errors—boosting uptime, safety, and productivity in demanding off‑highway conditions. Parker’s rugged mobile displays deliver this with sealed touch or tactile interfaces, versatile cab‑mounting options, IQAN’s drag‑and‑drop HMI with diagnostics and multi‑master support, and PHD graphic units engineered to resist vibration, dust, moisture, and extreme temperatures. View Product

Mobile Directional Control Valves

Equipment manufacturers and operators gain precise control, greater reliability, and lower energy use—boosting productivity and reducing lifecycle costs. Parker's L90LS valves achieve this through a robust, field‑proven design, industry‑leading control precision, and optimized energy efficiency tailored for mobile hydraulic applications. View Product

Control Valves

Mining OEMs and operators gain consistent actuator speed, improved machine precision, better energy efficiency, and reduced downtime—boosting productivity and lowering lifecycle costs. Parker’s VPL pressure‑compensated directional control valves deliver this with high‑flow, robust sectional designs that maintain speed under varying loads, heavy‑duty spools and seals for shock and contamination resistance, and modular, service‑friendly construction that simplifies architecture and speeds repairs. View Product