Fluid Conveyance

The range of Parker's technically advanced solutions is engineered to withstand extreme pressures and temperatures in the most hostile subsea environments.

Permanent Ferrule Less Tube Fitting

Subsea‑tree OEMs and operators reduce offshore intervention time, HSE risk, and qualification cost while improving joint reliability, fatigue resistance, and material traceability. Parker’s Phastite® permanent ferrule‑less fittings deliver this with full‑bore, factory‑tested, pressure‑rated, non‑welded connections made from corrosion‑resistant metallurgy and supplied with documented test data—eliminating in‑field welding, simplifying installation and qualification, and supporting long‑term subsea sustainment. View Product

High Collapse Resistant Hoses

Subsea operators and integrity engineers reduce leak risk, downtime, and environmental exposure thanks to hoses that resist twist and maintain seal integrity under pressure. Parker’s HCRV hose achieves this with a flexible stainless‑steel interlocking carcass, seamless polyamide core, aramid braid reinforcement, and abrasion‑/seawater‑resistant perforated polyurethane cover, offering 5,000 psi working pressure with a 4:1 design factor and superior collapse and twist resistance. View Product

Subsea Instrumentation Valves

Subsea operators and system integrators reduce intervention risk, simplify qualification, and improve long‑term field reliability. Parker’s Autoclave subsea instrumentation valves deliver this with leak‑tight, fatigue‑rated, high‑pressure sealing in marine‑qualified metallurgy, full material traceability, and factory test data for dependable deep‑water instrumentation and easier qualification. View Product

High Pressure Fittings

Subsea‑tree OEMs and operators secure reliable, long‑term production with fewer interventions, lower HSE risk, and reduced lifecycle costs. Parker’s Autoclave high‑pressure fittings and bespoke manifolds deliver this via leak‑tight, fatigue‑resistant sealing, NACE/API‑grade material options, full material traceability, and engineered assemblies that withstand deep‑water pressure, temperature, and corrosion while simplifying integration, qualification, and global repair support. View Product