Fluid Conveyance

H2 rated components and modules provide low leak, vehicle ready control, diagnostics and support for safe onboard systems from Parker.

Push-In Fittings

Fuel‑cell vehicle OEMs and fleet integrators gain faster assembly, lower leak/permeation risk, and simpler integration and qualification for onboard hydrogen systems. Parker’s LF‑3800/3900 stainless‑steel push‑in fittings deliver this with hydrogen‑compatible 303/316L metallurgy, low‑leak vibration‑resistant push‑to‑connect sealing, tool‑free installation, validated tubing compatibility, and factory testing with traceability. View Product

Sensors

Fuel‑cell OEMs and fleet operators gain safer, more efficient hydrogen systems through accurate pressure monitoring that enables rapid leak detection, optimized fuel use, and predictive maintenance. Parker’s SCP04 pressure transmitter delivers this with hydrogen‑compatible sensing, high accuracy, wide‑temperature and shock/vibration tolerance, EMC robustness, factory calibration and traceability, and vehicle‑ready interfaces for simplified integration and qualification. View Product

Flow & Pressure Control Modules

Fuel‑cell vehicle OEMs and integrators gain simplified hydrogen delivery, improved safety, and better fuel efficiency. Parker’s Hydrogen Flow & Pressure Control Module delivers this as an integrated, vehicle‑rated solution with precise mass‑flow and pressure regulation, hydrogen‑wetted low‑leak flow paths, fast control response, built‑in diagnostics, and robust vehicle interfaces—reducing system complexity, easing validation effort, and enabling reliable on‑vehicle hydrogen supply to the stack. View Product

Pressure Regulators

OEMs and fleets achieve safe, repeatable onboard hydrogen regulation that minimizes permeation and leak risk, protecting fuel‑cell performance and simplifying vehicle qualification. Parker’s hydrogen high‑pressure regulators deliver this with hydrogen‑wetted materials, low‑leak seals, robust vehicle‑grade, high‑pressure construction, fast stable control for transient events, factory testing, traceable material certification, and vehicle‑ready packaging for easy integration and sustainment. View Product

Solenoid Valves

Fuel‑cell OEMs and fleet operators achieve safer onboard hydrogen handling, rapid fault isolation, and reduced permeation and purge losses—improving safety and lowering operational cost. Parker’s hydrogen low‑pressure shut‑off valves deliver this with compact hydrogen‑wetted flow paths, ultra‑low‑leak sealing, fail‑safe fast actuation, vehicle‑grade robustness, and factory testing with traceable material certification to simplify integration and qualification. View Product