Sealing & Shielding

Parker's sealing and shielding solutions protect laptops from contaminants, moisture, and interference to improve reliable user performance.

Electrically Conductive Form-in-Place Material Gaskets

Parker Chomerics robotically dispensed Form-In-Place (FIP) EMI shielding gaskets provide the lowest total cost of ownership for small cross section and complex pattern applications. Parker Chomerics CHO-FORM (conductive) and ParPHorm (non-conductive) FIP materials can reduce installed cost of an EMI gasket by up to 60%. View Product

EMI Shielding Paints

Parker Chomerics electrically conductive paints and coatings deliver critical EMI/RFI shielding on plastic and composite housings of electronic assemblies. Our versatile EMI shielding paints and coatings are suitable for use across a diverse range of applications, with many options to choose from. View Product

Electrically Conductive Elastomer Gaskets

Parker Chomerics electrically conductive elastomer gaskets are the superior choice for corrosion resistance, environmental sealing, and cost-effective EMI shielding. Available as molded sheets or parts, allowing for greater part complexity and detail but sometimes at a higher cost; or extruded into strips and either offered as cord stock at length or spliced (fused) to form a continuous seal. View Product