Engineered Materials

From vibration isolation to advanced sealing technologies, Parker supports critical aircraft interfaces that influence reliability, maintainability and performance throughout the platform lifecycle.

Aerodynamic Seals

Reduced contamination, preserved structural integrity, lower maintenance and optimized aerodynamic performance. Parker's aerodynamic seals separate landing gear bays, wings, engines, nacelles, windows and doors with flexible yet structurally robust designs that minimize contamination, maintain sealing under load, resist environmental exposure and simplify installation. View Product

Torque Monitoring Systems

Expanded hot‑and‑high operability, higher payload capacity, improved fuel efficiency and safer engine operation. Parker's torque‑sensing, digital torque‑feedback system measures engine torque in real time and communicates with engine controllers to limit torque, adjust power and optimize performance. View Product

Isolation Systems for Electro-Optical & Infrared Sensors

Protection for mission‑critical avionics, optics and electronics, reducing vibration‑induced failures, extending equipment life and improving mission reliability. Parker's compact, high‑load isolators use specially compounded silicone elastomers for exceptional resonant control and low transmissibility at resonance, delivering high capacity, low profile, tight tolerances and certification‑ready, integration‑friendly designs. View Product

Antenna Gaskets

Superior corrosion resistance, lightning‑strike protection, reduced maintenance and improved EMI integrity for flange‑to‑flange joints. Parker's METALASTIC® EXP‑URE gaskets combine expanded aluminum mesh with a conformable urethane filler to deliver durable, lightweight flange seals offering EMI shielding, corrosion resistance and easy installation. View Product