Sealing & Shielding

Parker's sealing and shielding solutions help protect optical systems from contamination, moisture, vibration and electromagnetic interference.

Electrically Conductive Elastomer Gaskets

Parker Chomerics electrically conductive elastomer gaskets are the superior choice for corrosion resistance, environmental sealing, and cost-effective EMI shielding. Available as molded sheets or parts, allowing for greater part complexity and detail but sometimes at a higher cost; or extruded into strips and either offered as cord stock at length or spliced (fused) to form a continuous seal. View Product

Electrically Conductive Form-in-Place Material Gaskets

Parker Chomerics robotically dispensed Form-In-Place (FIP) EMI shielding gaskets provide the lowest total cost of ownership for small cross section and complex pattern applications. Parker Chomerics CHO-FORM (conductive) and ParPHorm (non-conductive) FIP materials can reduce installed cost of an EMI gasket by up to 60%. View Product