Fluid Conveyance

Parker’s fluid conveyance, sealing, filtration and motion and control solutions optimize wheel loader performance and controllability, maximizing uptime with global support.

Hydraulic Hoses

Operators and OEMs gain higher system reliability at high pressure, easier routing in tight spaces, and reduced installation labor and weight. Parker delivers this with the 787 hose’s 5,000 PSI constant working pressure, lightweight construction, and superior flexibility for easy bending and routing. View Product

Check Valves

Operators and OEMs gain protected systems, reduced downtime, and more reliable hydraulic performance—preventing backflow damage and preserving component life. These benefits come from Parker’s inline check valves, which provide one-way flow control with low leakage, fast response, compact in-line form factors, and robust pressure and material options for demanding hydraulic systems. View Product

Tube Fittings

Operators and OEMs benefit from leak‑free connections, reduced downtime, and lower maintenance costs in high‑pressure, high‑vibration systems. Parker’s Seal‑Lok O‑Ring Face Seal fittings deliver these benefits with a leak‑proof O‑ring face seal design, robust resistance to vibration and impulse, high‑pressure capability, easy installation and serviceability, and broad material/size compatibility for demanding applications. View Product