Fluid Conveyance

For POC testing, Parker delivers ultra‑compact fluid and motion and control solutions that minimize footprint without sacrificing quality, reliability or regulatory support.

Miniature Diaphragm Isolation Valves

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Nam et porta felis. View Product

Composite Push-to-Connect Fittings

Point‑of‑care and life‑science OEMs reduce carryover, speed cleanroom assembly, and simplify field swaps—improving assay reliability and accelerating production ramp‑up. Parker’s composite push‑to‑connect fittings deliver this with low‑dead‑volume, leak‑tight, tool‑free connections in lightweight, non‑metallic materials, validated tubing compatibility, robust locking, and lot traceability for easy validation and maintenance. View Product

Miniature Diaphragm Pumps

Point‑of‑care and life‑science OEMs gain stable, low‑noise gas delivery, faster assay cycles, and higher uptime with compact, reliable pumps. Parker’s BTX single‑ and dual‑head miniature diaphragm pumps provide oil‑free, low‑pulsation precision flow, low power draw, long cycle life, single‑head space efficiency or dual‑head redundancy/independent channels, and medical‑grade wetted materials with factory testing and traceability to simplify integration, validation, and field service. View Product

Miniature Liquid Valves

POC diagnostic OEMs and lab operators achieve higher assay accuracy, less reagent waste, and faster time‑to‑result through minimized sample carryover. Parker’s Ultra‑Low Carryover Valve enables this with ultra‑low dead‑volume, low‑leak, high‑cycle pneumatic isolation, a compact low‑power package, biocompatible wetted materials, long service life, factory testing and traceability, and easy integration for space‑constrained instruments. View Product

Couplings

POC and life‑science OEMs reduce carryover, speed cleanroom assembly, and simplify validation—improving assay reliability and accelerating time‑to‑market. Parker’s thermoplastic push‑to‑connect couplings deliver this with low‑dead‑volume, leak‑tight, lightweight non‑metallic connections engineered for cleanroom assembly and sterilizable fluid/gas lines, plus validated tubing compatibility, secure locking, and lot traceability. View Product