Filtration & Air Preparation

Filtration and air preparation technologies help improve air quality and protect HVAC equipment.

High-Efficiency Synthetic Bag Filters

Clean-Pak® High-Efficiency Synthetic Bag Filters provide high-efficiency particulate filtration for data center air-handling and cooling systems where clean air, equipment protection, and operational reliability are essential. Their synthetic bag media construction supports effective contaminant capture while offering high dust-holding capacity and efficient airflow performance. View Product

Extended Surface Rigid Cell Filters

LoadTECH® Extended Surface Rigid Cell Filters in a 4" MERV 14 configuration provide high-efficiency particulate filtration for data center HVAC and air-handling systems where clean airflow, cooling reliability, and equipment protection are critical. Designed with extended surface media in a rigid cell construction, these filters deliver strong dust-holding capacity and stable airflow performance in high-demand environments. View Product

Inertial Air Pre-Filters

Monoclone® inertial air cleaners are environmentally friendly and sustainable, requiring virtually no maintenance for years in many applications. They do not require replacement as typical throw-away barrier filters for air intakes, extending the life of final filters by up to 4 times. Recommended where dust concentrations are extreme or where service work must be minimized, Monoclone® pre-filters are a crucial element to a robust air intake filtration system. View Product

HVAC HD Pleated Filters

DP® HD Standard Size Pleated Filters provide a durable, cost-effective air filtration solution for data center HVAC and air-handling systems. Designed for higher-duty applications than standard pleated filters, they help capture airborne dust, lint, and other particulate before it can reach cooling coils, fans, precision cooling equipment, and downstream high-efficiency filtration stages. View Product

HVAC Pleated Filters

DP® Standard-Capacity Pleated Filters provide a dependable prefiltration solution for data center HVAC and air-handling systems. In data center environments, where continuous uptime and thermal stability are critical, these filters help capture larger airborne particulate such as dust, lint, and debris before it can reach coils, fans, cooling equipment, or higher-efficiency final filters. View Product