Fluid Conveyance

Parker’s filtration, thermal management, fluid conveyance, and sealing and shielding solutions enable high‑throughput, accurate, low‑dead‑volume, chemically compatible, and leak‑free clinical chemistry handling.

Couplings

Clinical‑chemistry and diagnostic OEMs achieve low dead‑volume, minimal particulate/carryover, faster assembly, and easier field tubing swaps—supporting reliable assay performance and simpler maintenance. Parker’s thermoplastic push‑to‑connect couplings deliver this with lightweight, non‑metallic, cleanroom‑compatible, sterilizable designs, validated tubing compatibility, robust locking, and lot traceability for repeatable, certifiable connections. View Product

Miniature Diaphragm Isolation Valves

Clinical‑chemistry and lab‑diagnostic OEMs ensure leak‑tight reagent and sample isolation, minimal carryover, and low particulate generation for high‑precision assays. Parker’s Series R9 9 mm miniature diaphragm isolation valve delivers this with a compact, low‑dead‑volume diaphragm seal, chemically compatible wetted materials, long cycle life, and a small footprint for dense manifolds—providing repeatable sealing for automated, high‑throughput instruments. View Product

Polymer Push-to-Connect Fittings

Clinical‑chemistry and diagnostic OEMs ensure contamination‑free reagent and sample handling, faster cleanroom assembly, and simpler maintenance. Parker’s LiquiFit fittings deliver this with low‑dead‑volume, leak‑tight, biocompatible connections that feature robust locking, minimal particle generation, validated tubing compatibility, sterilization options, and lot traceability—enabling tool‑free line swaps, streamlined validation, and quicker production ramp‑up. View Product

Composite Push-to-Connect Fittings

Clinical‑chemistry and lab‑diagnostic OEMs accelerate cleanroom assembly, reduce particulate and carryover risks, and simplify service and tubing swaps. Parker’s composite push‑to‑connect fittings deliver this with low‑dead‑volume, leak‑tight, tool‑free connections in lightweight, corrosion‑resistant non‑metallic materials, robust locking, validated tubing compatibility, lot traceability, and clean‑material options for high‑cycle reliability and streamlined device validation. View Product

Miniature Digital Electronic Pressure Controllers

Clinical‑chemistry and diagnostic OEMs achieve tighter assay repeatability, faster cycle times, and reduced reagent waste through stable, repeatable pressure control. Parker’s EPIC digital pressure controller delivers this with fast‑settling, low‑drift regulation, programmable setpoints, onboard diagnostics, compact integration, digital I/O/communications, and factory calibration with traceability to simplify validation and maintenance. View Product