Sealing & Shielding

Parker's sealing and shielding technologies help protect cable and connector assemblies from moisture, contaminants and interference.

Electrically Conductive Elastomer Gaskets

Parker Chomerics electrically conductive elastomer gaskets are the superior choice for corrosion resistance, environmental sealing, and cost-effective EMI shielding. Available as molded sheets or parts, allowing for greater part complexity and detail but sometimes at a higher cost; or extruded into strips and either offered as cord stock at length or spliced (fused) to form a continuous seal. View Product

EMI Shielding Foil Tape

Parker Chomerics CHO-FOIL metal foil tapes provide an economical solution to applications requiring excellent electrical conductivity across substrates. CHO-FOIL can be used to wrap cables in order to provide a low impedance connection between cables and backshells. Metal shielding tape is idea for seams of EMI test chambers and enclosures to provide electrical continuity and enhanced shielding. View Product

Electrically Conductive Heat Shrink Tubing

Parker Chomerics CHO-SHRINK 1061 silver coated and CHO-SHRINK 1120 silver-plated copper coated electrically conductive heat shrinkable tubing is designed to provide lightweight cable and connector EMI shielding. View Product