Fluid Conveyance

Customizable fluid conveyance, sealing, shielding and thermal management from Parker support reliable, high performance CT imaging.

Multipurpose Hoses

Lab and medical‑device teams gain faster, cleaner tubing installs, reduced contamination risk, and simplified inventory management for low‑pressure fluid lines. Parker’s Push‑Lok self‑grip system delivers this with tool‑free, clamp‑free installation, the industry’s widest fluid compatibility and size range, and exclusive color‑coding for easy identification, plus a complete line of matched hoses and fittings suited to life‑science applications. View Product

Couplings

Clinicians and service teams achieve safer, contamination‑free connections, reduced fluid loss, and more reliable device uptime. Parker’s NS Series non‑spill couplings deliver this with heavy‑duty sleeves to withstand pressure surges, positive valve stops to prevent flow checking, and stainless‑steel internals resistant to sticky heat‑transfer fluids—providing leak‑free, durable performance for demanding medical applications. View Product

Corrugated Suction Hoses

Lab technicians and equipment designers gain flexible, heat‑resistant suction hose for safe, low‑pressure transfer of air, coolants, mild chemicals, and water—reducing routing difficulties and contamination risk. Parker’s E‑Z Form GS corrugated hose delivers this with a flexible corrugated profile rated to 257°F and 75 psi, durable general‑service construction, and easy installation for industrial and mobile applications. View Product