Filtration & Air Preparation

Parker provides low, medium, and high pressure fittings, valves, filtration and instrumentation products which enable CO2 capture, transport, and safe, scalable storage.

Amine Loop Filtration

Operators and plant owners realize higher throughput, lower operating costs, and fewer unplanned outages by keeping amine systems clean—boosting revenue through reduced reclamation, fewer tower cleanings, less makeup fluid, and improved mass transfer. Parker achieves this with XtreamPure high‑flow liquid particulate filtration paired with XtreamSorb carbon‑block technology, which together cut foaming, curb fluid carryover, reduce energy use, and minimize heat‑exchanger fouling. View Product

Outlet Gas Coalescers

SRU operators and plant owners secure better catalyst performance, higher sulfur yield, and reduced downtime by eliminating particulate and liquid carryover from acid gas. Parker's PEACH Gemini PuraSep GEM2 horizontal coalescer with PGC2 cartridges delivers high‑efficiency 0.3 µm coalescing and solids removal, protecting the SRU feed and boosting overall plant performance. View Product