Fluid Conveyance

Fluid conveyance products support controlled coolant delivery to servers, racks and IT equipment.

Fittings & Adapters

Parker's fittings and adapters provide secure, efficient connections for IT equipment water lines in data center cooling systems. Stainless steel construction with EPDM seals supports dependable, leak-resistant performance on CDUs and valve trains, while optimized flow paths help minimize pressure drop. Designed to meet demanding cleanliness and quality expectations, Parker components support installation efficiency, long-term infrastructure reliability, and continuous uptime in mission-critical environments. View Product

Corrugated Suction Hoses

Parker's corrugated suction hose supports high-flow IT equipment water lines in larger-scale data center cooling systems. Built with a peroxide-cured EPDM tube for enhanced fluid purity, multiple textile plies, and a wire helix for durability, it provides dependable suction and discharge performance for CDUs and facility applications. Where maximum flexibility is less critical, it helps support cooling capacity, system reliability, and long-term infrastructure performance. View Product

Transfer Hoses

For IT equipment water lines in data center cooling systems, Parker's transfer hose provides flexible, reliable coolant routing where space, uptime, and serviceability matter. Parker’s corrugated EPDM-P hose supports full-flow, kink-free performance through tight bends, helping replace preformed hoses and bent metal tube assemblies. This reduces custom design, tooling, fabrication costs, and lead times while supporting faster installation and dependable cooling performance at the IT equipment level. View Product

PE Tubing

For IT equipment water lines in data centers, dependable tubing helps ensure clean coolant routing, reliable connections, and efficient installation in high-density cooling environments. Parker's PE E Series Tubing is instrument-grade tubing made from 100% virgin LLDPE, supporting consistent fluid transfer, flexible integration, and dependable performance for rack-level and equipment-level water line applications where uptime, cleanliness, and serviceability are critical. View Product