Engineered Materials

Heat, vibration and mechanical loads place constant stress on critical engine components. Parker supports long-term durability through engineered materials designed for harsh operating environments.

Engine Mounts

Improved safety, lower airframe loads, reduced vibration transmission, easier certification and longer service life. Parker's safety‑critical engine‑attachment systems for turbofan, open‑rotor and turboprop engines—underwing and side‑mount—provide robust mounts, controlled relative motion, vibration isolation and redundant load paths, engineered and tested for certification and in‑service maintenance. View Product

Dynamic Seals

Reduced contamination, preserved structural integrity, lower maintenance and optimized aerodynamic performance. Parker's aerodynamic seals separate landing gear bays, wings, engines, nacelles, windows and doors with flexible yet structurally robust designs that minimize contamination, maintain sealing under load, resist environmental exposure and simplify installation. View Product

Torque Monitoring Systems

Expanded hot‑and‑high operability, higher payload capacity, improved fuel efficiency and safer engine operation. Parker's torque‑sensing, digital torque‑feedback system measures engine torque in real time and communicates with engine controllers to limit torque, adjust power and optimize performance. View Product

Gearbox & Pylon Vibration Isolation Systems

Improved safety and structural integrity, reduced vibration transmission, enhanced passenger and crew comfort, and protected powertrain longevity. Parker's attachment systems form the airframe–powertrain interface, managing loads, relative motion and vibration with engineered dynamic properties, redundant load paths, vibration isolation and certification‑ready designs. View Product

High Temperature Metal Seals

Reliable, contamination‑free sealing across extreme temperatures and pressures, improving system integrity, service life and qualification. Parker's metal seals, formed from high‑performance alloys and offered in multiple shapes and cross‑sections, eliminate outgassing and permeation, tolerate wide temperature/pressure ranges, and meet vacuum, cryogenic and high‑pressure requirements. View Product