Fluid Conveyance

Parker supplies fluid conveyance, hydraulics, filtration and instrumentation to coal power plants, improving reliability, safety, emissions control and reducing downtime.

Valves

Keep instrumentation accurate, shorten outage work, and reduce unplanned trips and maintenance time. Parker's U‑Series 6,000‑psi needle valves provide precision metering and positive isolation in fatigue‑rated, low‑leak bodies with fine‑thread metering, field‑serviceable seats/stems, factory testing and full material traceability. View Product

Fittings

Preserve sensor accuracy, reduce fugitive leaks and shorten outage repair time to improve plant reliability and lower O&M costs. Parker's double‑ferrule fittings deliver leak‑tight, vibration‑resistant, high‑pressure tube connections with low internal volume, reusable assemblies compatible with common tooling, power‑plant‑grade metallurgy and full material traceability for faster repairs and simplified qualification. View Product

Diagnostic

Shorten forced outages, speed repairs and lower O&M costs by enabling rapid, verifiable diagnostics in soot‑and‑ash environments. Parker's SensoControl and ServiceMan Plus diagnostic test kits are rugged, factory‑calibrated, portable instruments with tailored accessories for hydraulic, pneumatic and system testing, condition‑based measurements and traceable reporting to accelerate fault isolation and recovery. View Product