Pneumatics

For POC testing, Parker delivers ultra‑compact fluid and motion and control solutions that minimize footprint without sacrificing quality, reliability or regulatory support.

Miniature Digital Electronic Pressure Controllers

Diagnostic OEMs and lab engineers achieve tighter assay repeatability, reduced reagent waste, and faster time‑to‑result through stable, repeatable pressure control. Parker’s EPIC digital pressure controller delivers this with fast‑settling, low‑drift regulation, programmable setpoints, onboard diagnostics and digital I/O, plus a compact, factory‑calibrated, integration‑friendly package that simplifies validation and field support. View Product

Miniature Solenoid Valves

Diagnostics OEMs and lab engineers achieve precise timing of sample, reagent, and gas flows, minimized cross‑contamination and carryover, and higher instrument uptime. Parker’s X‑Valve miniature pneumatic solenoids deliver this with compact, low‑power, fast‑response, low‑dead‑volume, low‑leak construction, clean‑material wetted paths, long cycle life, and factory testing with traceability to simplify validation and field service. View Product

Miniature Piston Pumps

Point‑of‑care and benchtop diagnostic OEMs gain compact high‑pressure capability, reliable performance at altitude, and independence from external compressed air—enabling smaller instruments without sacrificing performance. Parker’s Helix pump delivers this with a >5.5 L/min flow capacity, up to 100 psi (6.9 bar), a compact footprint, and rugged operation suited for high‑altitude and no‑air environments. View Product