Sealing & Shielding

Sealing and shielding solutions from Parker help protect wireless equipment for Wi-Fi access points from dust, moisture, impact and interference.

Electrically Conductive Foam Based EMI Gaskets

Parker Chomerics electrically conductive foam based gaskets and electrically conductive fabric-over-foam gaskets provide a selection of commercial EMI gasket solutions suitable for most all indoor EMI shielding and grounding applications. These foam based gaskets rely on the unique construction of electrically conductive-plated fabric or wire mesh, wrapped or knitted over a low closure force urethane foam. View Product

Electrically Conductive Form-in-Place Material Gaskets

Parker Chomerics robotically dispensed Form-In-Place (FIP) EMI shielding gaskets provide the lowest total cost of ownership for small cross section and complex pattern applications. Parker Chomerics CHO-FORM (conductive) and ParPHorm (non-conductive) FIP materials can reduce installed cost of an EMI gasket by up to 60%. View Product

Electrically Conductive Elastomer Gaskets

Parker Chomerics electrically conductive elastomer gaskets are the superior choice for corrosion resistance, environmental sealing, and cost-effective EMI shielding. Available as molded sheets or parts, allowing for greater part complexity and detail but sometimes at a higher cost; or extruded into strips and either offered as cord stock at length or spliced (fused) to form a continuous seal. View Product