Sealing & Shielding

Parker's sealing and shielding technologies help protect routers from dust, moisture, vibration and electromagnetic interference.

Electrically Conductive Form-in-Place Material Gaskets

Parker Chomerics robotically dispensed Form-In-Place (FIP) EMI shielding gaskets provide the lowest total cost of ownership for small cross section and complex pattern applications. Parker Chomerics CHO-FORM (conductive) and ParPHorm (non-conductive) FIP materials can reduce installed cost of an EMI gasket by up to 60%. View Product

Electrically Conductive Foam Based EMI Gaskets

Parker Chomerics electrically conductive foam based gaskets and electrically conductive fabric-over-foam gaskets provide a selection of commercial EMI gasket solutions suitable for most all indoor EMI shielding and grounding applications. These foam based gaskets rely on the unique construction of electrically conductive-plated fabric or wire mesh, wrapped or knitted over a low closure force urethane foam. View Product