Fluid Conveyance

Parker's shielding, sealing and fluid conveyance solutions, backed by global support, ensure dependable, high‑performance MRI imaging.

Corrugated Suction Hoses

Diagnostic‑imaging OEMs and service teams gain easier routing in magnet‑sensitive spaces, faster installation, and reliable vacuum/coolant transfer with reduced leak and maintenance risk. Parker’s E‑Z Form GS (Series 7395) delivers this with easy‑form, kink‑resistant suction tubing, a smooth‑bore for dependable flow, abrasion‑resistant construction, and options to confirm fluid compatibility and non‑magnetic requirements. View Product

Couplings

Medical device OEMs and clinical teams ensure safer, contamination‑free connections, reduced fluid loss, and reliable device uptime. Parker’s NS Series non‑spill couplings deliver this with heavy‑duty sleeves for pressure surges, positive valve stops to prevent flow checking, and stainless‑steel internals for sticky heat‑transfer fluids—providing durable, leak‑free performance in demanding medical applications. View Product

Barbed Fittings

Lab and medical‑device OEMs gain secure, leak‑resistant tube connections that reduce contamination risk and maintenance. Parker’s plastic Par‑Barb fittings achieve this with a four‑barb design that maximizes grip and sealing force when used with a hose clamp, providing a simple, robust connection for life‑science tubing assemblies. View Product

Multipurpose Hoses

MRI facilities and service teams ensure reliable coolant/purge routing, faster installs, and reduced downtime in magnet‑sensitive environments. Parker’s Push‑Lok Plus Hose 801 delivers this with flexible, kink‑resistant, abrasion‑ and chemical‑resistant fluid/gas routing for compact chiller, coolant, purge, and utility lines; paired with non‑magnetic Push‑Lok fittings it provides low‑permeation, leak‑resistant service compatible with medical‑grade coolants and vacuum/air, simplifying maintenance and installation. View Product

Non-Welded Stainless Steel Piping

MRI suites and diagnostic facilities minimize downtime, avoid hot‑work risks, and preserve infection‑control and magnet‑safety protocols during installs or retrofits. Parker’s Phastite® permanent non‑welded piping connections provide full‑bore, factory‑tested, leak‑tight joints for coolant, chilled‑water, and refrigerant lines—pressure‑rated, durable, and installable without on‑site welding or permitting to shorten outages and protect clinical schedules. View Product