Filtration & Air Preparation

Parker provides motion control, filtration, fluid conveyance and pneumatics for feller bunchers, supporting cutting reliability, uptime, safety and global serviceability.

High Pressure Inline/Duplex Filters

Maintenance teams and fleet operators get high‑pressure filtration that’s lightweight, easy to service, and supports continuous operation—reducing downtime and simplifying installation. Parker's 15P/30P Series delivers this with all‑aluminum construction rated to 2,000 psi fatigue, single and double‑length bowls for flows up to 45 gpm, a duplex diverter option for online element changeouts, and multiple seal, indicator, and porting configurations for straightforward system integration. View Product

Spin-On Fuel Filters

Operators and fleet managers maintain peak engine performance, avoid downtime, and reduce fuel‑system maintenance by keeping fuel free of particulates and water. Parker Racor's spin‑on fuel filters deliver this protection with integrated particulate filtration and water separation in a service‑friendly spin‑on design suited for modern fuel‑injection systems. View Product

High Pressure Inline Filters

System owners and operators gain improved filtration reliability, reduced downtime, and enhanced protection against damage from reverse flow events. Parker’s World Pressure Filter (WPF) series is a high pressure alternative to conventional filters that pairs EcoGlass media with a unique reverse flow and bypass valve arrangement, providing robust element integrity and resilience to transient reverse flow spikes while extending service life. View Product