Motion & Control

Full-service filtration, fluid conveyance, motion and control and thermal and power management for excavators enable responsive, durable operation and higher productivity.

Mobile Directional Control Valves

End users and OEMs realize greater machine efficiency, precise load‑sensing control, lower fuel use, reduced component wear, and simplified integration—boosting productivity and cutting operating costs. Parker's VA series valves provide these advantages with next‑generation pre‑compensated load‑sensing valves built on L90LS/K220LS heritage, featuring a rugged compact design for mobile machinery, fast response and control stability, and easy integration and tuning for field deployment. View Product

Tilting Couplers

Operators and contractors gain greater productivity, enhanced attachment versatility, improved precision, and reduced machine repositioning—boosting jobsite efficiency and operator safety. Parker's Helac PowerTilt tilting couplers offer up to 180° bucket/attachment tilt for excavators and backhoes, quick‑attach compatibility, robust construction for heavy‑duty use, hydraulic actuation for smooth control, and simplified installation and maintenance. View Product

Controllers

Operators and OEMs gain simpler machine control, faster deployment, and more reliable performance in harsh environments—reducing downtime, shortening integration time, and improving operational consistency. Parker’s rugged mobile controllers consolidate valves, pumps, lights, fans, and hydraulic functions into a single compact unit with easy programming tools, robust CANbus communication, flexible mounting, and weatherproof construction for rapid configuration and durable field use. View Product

Displays

Operators gain clearer control, faster decision‑making, and fewer operator errors—improving uptime and productivity in harsh off‑highway environments. Parker achieves this with rugged mobile displays that offer sealed touch or button interfaces, flexible mounting for any cab layout, and easy‑to‑configure HMIs (IQAN drag‑and‑drop with diagnostics and multi‑master support or PHD graphic displays). These units are built to withstand vibration, dust, moisture, and extreme temperatures for reliable field performance. View Product

Pumps & Motors

Excavator OEMs and fleet operators get longer uptime, lower fuel and cooling needs, and less downtime from more efficient, durable hydraulic power. Parker's pumps deliver this with compact, high-efficiency designs for boom/arm/swing/travel cycles, high pressure capacity, thermal stability, contamination resistant seals, flexible mounting/shaft options, and modular serviceability for fast field repairs. Parker also offers a wide variety of hydraulic motors including Bent Axis, Brake, Gear, Gerotor, Hydrostatic Transmission, Radial Piston, and Vane Motors. View Product